Publish your products
30" Series 7 Box Chimney Wall Range Hood
30" Series 7 Box Chimney Wall Range Hood

    30" Series 7 Box Chimney Wall Range Hood

    The wall chimney range hood has a contemporary styling, extracting steam, grease and cooking odors quietly and efficiently. With four fan speeds, select the perfect extraction rate for your cooking Energy-efficient LED lighting to illuminate your cooking surface
    Technical specification
    • Unique ref.HC30DTXB2_N-50083
    • Product familyVentilation
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)23.75
    • Width (inches)29.75
    • Depth (inches)19.69
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit