Publish your products
36" Series 7 Box Chimney Wall Range Hood
36" Series 7 Box Chimney Wall Range Hood

    36" Series 7 Box Chimney Wall Range Hood

    The wall chimney range hood has contemporary styling, extracting steam, grease and cooking odors quietly and efficiently. With four fan speeds, select the perfect extraction rate for your cooking Energy-efficient LED lighting to illuminate your cooking surface
    Technical specification
    • Unique ref.HC36DTXB2_N-50084
    • Product familyVentilation
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)23.75
    • Width (inches)35.38
    • Depth (inches)19.69
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit