Publish your products
24" Series 7 Integrated Insert Range Hood

24" Series 7 Integrated Insert Range Hood

With edge-to-edge extraction, this range hood is perfectly hidden away in your cabinetry. With three fan speeds plus a boost function, select the perfect extraction rate for your cooking Perimeter extraction for efficient removal of steam and odors Pair with a compatible cooktop and the extraction rate will automatically adjust to suit your cooking Wi-Fi enabled for notifications through the SmartHQ™ app
Technical specification
  • Unique ref.HP24IDCHX4-50205
  • Product familyVentilation
  • Product groupIntegrated
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (inches)12.44
  • Width (inches)20.88
  • Depth (inches)11
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit