Publish your products
36" Series 5 Integrated Insert Range Hood
Archived

36" Series 5 Integrated Insert Range Hood

With efficient extraction, this stylish range hood is perfectly hidden away in your cabinetry. With four fan speeds, select the perfect extraction rate for your cooking LED lighting beautifully illuminates your cooktop Compliant with California Title 24 regulations
Technical specification
  • Unique ref.HP36ILTX2-50174
  • Product familyVentilation
  • Product groupIntegrated
  • TypeDigital Inventory (Products)
  • Date of publishing2022-07-05
  • Edition number1
  • Height (inches)13.75
  • Width (inches)32.69
  • Depth (inches)11
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit