Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/5ab9180d-ebe3-489a-b846-ab15cca3b375
Home
Categories
Kitchen
Appliances
Top Loader Washing Machine, 7kg - HWT07AN1
Unavailable in United States
Fisher & Paykel
Follow
Top Loader Washing Machine, 7kg - HWT07AN1
You'll enjoy room for a generous wash load in this top loader, with 12 specialised cycles to care for a variety of fabric types.
Download
Technical specification
Technical specification
Unique ref.
HWT07AN1-62351
Type
Digital Inventory (Products)
Date of publishing
2023-05-22
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Oceania
New Zealand
Similar products
Fisher & Paykel
Gas Range, 36", 6 Burners - RGV3-366-N
4.5
(
15
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - RGV3-304-N
4.5
(
14
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
27
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - OR30SCG4B1
4.3
(
21
)
Download
Fisher & Paykel
Combination Microwave Oven, 24" - CMO-24SS-3Y
4.0
(
15
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners
4.7
(
9
)
Download