Publish your products
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven
30" Series 9 Contemporary Self-Cleaning Double Oven

    30" Series 9 Contemporary Self-Cleaning Double Oven

    A highlight of the Fisher & Paykel collection. Ideal for entertaining, with two large ovens to cook multiple dishes at once. Touchscreen guided cooking capability offers helpful tips for different food types as well as full recipes 4.1 + 4.1 cu ft total capacity across two oven cavities, with 17 oven functions Non-tip, full extension sliding shelves for safe removal of hot dishes
    Technical specification
    • Unique ref.OB30DDPTDX2-82772
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)48.5
    • Width (inches)29.94
    • Depth (inches)23.94
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit