Publish your products
30" Series 9 Professional Compact Convection-Speed Oven
30" Series 9 Professional Compact Convection-Speed Oven
30" Series 9 Professional Compact Convection-Speed Oven
30" Series 9 Professional Compact Convection-Speed Oven
30" Series 9 Professional Compact Convection-Speed Oven

    30" Series 9 Professional Compact Convection-Speed Oven

    Designed to complement the Professional-style kitchen with a robust stainless steel aesthetic, this Convection Speed Oven provides a variety of fast cooking options including True Convection and Broil. 1.3 cu ft total capacity Intuitive display with nine oven functions Easy clean interior
    Technical specification
    • Unique ref.OM30NPX1-81929
    • Product familyOvens
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)18.5
    • Width (inches)29.81
    • Depth (inches)20.81
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit