Publish your products
24" Series 7 Contemporary Microwave Drawer
24" Series 7 Contemporary Microwave Drawer

    24" Series 7 Contemporary Microwave Drawer

    A smart addition to any kitchen, this Drawer Microwave offers a convenient and versatile solution for cooking, warming, and defrosting. Designed to match the Contemporary or Minimal style family of appliances 10 power levels including melt, warm and soften Handle-free, push-to-open with intuitive touch controls
    Technical specification
    • Unique ref.OMD24SDB1-82992
    • Product familyOvens
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)16
    • Width (inches)23.88
    • Depth (inches)23.31
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit