Publish your products
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range
30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range

    30" Series 9 Classic 4 Burner Dual Fuel Self-Cleaning Range

    Get the best of both worlds with dual fuel. A gas cooktop with wok burner is paired with a convection oven with 9 functions. Four burner gas cooktop with two dual wok burners Convection oven with 3.5 cu.ft total capacity and nine oven functions including Roast, Aero Pastry™ with pizza mode and rapid proof for baking bread High-temperature self-cleaning function breaks down food residue for an easy clean
    Technical specification
    • Unique ref.OR30SCG6X1-81717
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)29.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit