Publish your products
36" Series 7 Classic 5 Burner Gas Range
36" Series 7 Classic 5 Burner Gas Range
36" Series 7 Classic 5 Burner Gas Range
36" Series 7 Classic 5 Burner Gas Range
36" Series 7 Classic 5 Burner Gas Range
36" Series 7 Classic 5 Burner Gas Range

    36" Series 7 Classic 5 Burner Gas Range

    Make your range a focal point. With a large capacity oven and five burners, this is the perfect way to cook for a crowd. Five burner gas cooktop, including one dual ring and two triple ring wok burners Gas oven with 4.9 cu ft total capacity and three functions including Bake and Broil
    Technical specification
    • Unique ref.OR36SCG4R1-81704
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit