Publish your products
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas
36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas

    36" Series 7 Contemporary 5 Burner Gas Range, Natural Gas

    Make your range a focal point. With a large capacity oven and five burners, this is the perfect way to cook for a crowd. Five burner gas cooktop, including one dual ring and two triple ring wok burners Gas oven with large 4.9 cu ft total capacity and three functions
    Technical specification
    • Unique ref.OR36SDG4X1-82761
    • Product familyRanges
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)35.75
    • Width (inches)35.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit