Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/bb67cc27-3cfa-4569-a64b-06002a7aa72c
Home
Categories
Kitchen
Appliances
Chest Freezer, 1240mm, 373L - RC376W2
Unavailable in United States
Fisher & Paykel
Follow
Chest Freezer, 1240mm, 373L - RC376W2
Add the flexibility of extra freezer space to your home or business
Download
Technical specification
Technical specification
Unique ref.
RC376W2-26053
Type
Digital Inventory (Products)
Date of publishing
2022-06-27
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Oceania
New Zealand
Similar products
Fisher & Paykel
Gas Range, 36", 6 Burners - RGV3-366-N
4.5
(
15
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - RGV3-304-N
4.5
(
14
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
27
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - OR30SCG4B1
4.3
(
21
)
Download
Fisher & Paykel
Combination Microwave Oven, 24" - CMO-24SS-3Y
4.0
(
15
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners
4.7
(
9
)
Download