Publish your products
15" Outdoor Ice Machine, Right Hinge
15" Outdoor Ice Machine, Right Hinge

    15" Outdoor Ice Machine, Right Hinge

    Enjoy a steady supply of fresh ice, perfect for creating your favorite cold beverages while entertaining. Produces up to 39lb of clear, fresh ice per day Quiet operation with a sound-buffering ice deflector LED lighting for clear illumination of interior
    Technical specification
    • Unique ref.RF15IR3-71603
    • Product familyRefrigeration
    • Product groupRefrigeration
    • TypeDigital Inventory (Products)
    • Date of publishing2023-04-26
    • Edition number1
    • Height (inches)33.75
    • Width (inches)14.88
    • Depth (inches)21.5
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit