Publish your products
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water

    18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water

    With brilliant LED lighting and three independent compartments including a Variable Temperature Zone, for truly flexible storage. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Door water dispenser and internal ice maker with boost function Spacious bottom freezer with full extension drawer gives easy access to frozen goods
    Technical specification
    • Unique ref.RF203QDUVX1-26554
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)70.5
    • Width (inches)35.62
    • Depth (inches)27.06
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit