Publish your products
archived_36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
archived_36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
archived_36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
archived_36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
    Archived

    archived_36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N

    4.0 out of 5 stars4.0(9 reviews)
    Large 16.8 cu ft capacity, panel ready: custom or stainless steel. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Customize with your own kitchen cabinetry or purchase our stainless steel door panel accessory. Internal ice maker with boost for busy times. Spacious bottom freezer with full extension drawer gives easy access to frozen goods
    Specification
    • Width:35 1/16 Height:71 13/16 Depth:23 3/4
    Technical specification
    • Unique ref.RS36A72J1_N-26313
    • Product familyCooling
    • Product grouprefrigeration
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-26
    • Edition number1
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit