Publish your products
Pre-Rinse Spring-8" CC Backsplash Unit

Pre-Rinse Spring-8" CC Backsplash Unit

FEATURES:

CONTROL VALVE
  • 8" BACKSPLASH MOUNT
  • INTERNAL SPRING LOADED CHECK VALVES
  • SWIVELLING SEAT DISKS
  • HOT SIDE STEM - RIGHT HAND
  • COLD SIDE STEM - LEFT HAND
  • STAINLESS STEEL SEATS
  • STAINLESS STEEL SEAT SCREWS
  • STAINLESS STEEL HANDLE SCREWS
  • 1/2" SLIP JOINT KIT

HOSE
  • 36" LENGTH
  • STAINLESS STEEL END FITTINGS
  • STAINLESS STEEL EXTERNAL JACKET
  • 3 PLY FIBER EINFORCED INTERNAL RUBBER HOSE
  • REPAIRABLE IN FIELD WITH SIMPLE TOOLS

ULTRA SPRAY VALVE
  • LOWEST ENERGY USER - 1.15 GPM @ 60 PSI
  • CLEANS FASTER - TEST PROVEN
  • ENGINEERED TO LAST - NO 'O' RINGS TO LEAK
  • INTERCHANGEABLE - FITS ALL BRANDS

SYSTEM LIMITS
  • TEMP: 40°F MIN. TO 140°F MAX.
  • PRESSURE: 200 PSI MAX. STATIC

SHIPPING WEIGHT
  • 12.0 LBS
Technical specification
  • Unique ref.fisher_13390
  • Product familySingle Faucets
  • Product groupPre-Rinse Units
  • TypeObject (single object)
  • Date of publishing2012-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit