Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/d4b95d50-9e0c-4239-8a78-f91dfb435925
Home
Categories
Sanitary
Taps & Mixers
10" Pedestal Glass Filler with Sink Assembly
Available in United States
Fisher Manufacturing
Follow
10" Pedestal Glass Filler with Sink Assembly
FEATURES:
GLASS FILLER
REPLACEABLE STAINLESS STEEL HEAD
MEETS NSF 61/SEC.9**
TAMPER PROOF VOLUME CONTROL
HANDES BOTH PAPER AND GLASS CUPS
NON-MARRING WHITE DELRIN PRONG
STAINLESS STEEL SEAT SCREW
STAINLESS STEEL STREAM STRAINER
SINK ASSEMBLY
STAINLESS STEEL CONSTRUCTION
3/4" DRAIN ASSEMBLY
VINYL-DIPPED GRILL
**TESTED UNDER NSF-CSA ALLIANCE PROGRAM
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE 100 PSI MAX. STATIC
2.20 GPM AT 80 PSI
SHIPPING WEIGHT
5.25 LBS
Download
Technical specification
Technical specification
Unique ref.
fisher_1400
Product family
Single Faucets
Product group
Glass Fillers
Type
Object (single object)
Date of publishing
2012-01-25
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/1059
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download