Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fishermanufacturing/products/3310242d-3642-4599-b32b-d2b7d3c0923b
Home
Categories
Sanitary
Taps & Mixers
SW Pot Filler
Available in United States
Fisher Manufacturing
Follow
SW Pot Filler
FEATURES:
CONTROL VALVE
SINGLE WALL MOUNT
STEM - RIGHT HAND
SWIVELING SEAT DISKS
HOT & COLD INDEX BUTTONS
SWIVELLING SEAT DISKS
STAINLESS STEEL SEATS
STAINLESS STEEL SEAT SCREWS
STAINLESS STEEL HANDLE SCREWS
360° TURNING RADIUS SWIVEL ELBOW
INLINE DUAL CHECK VALVE
ATMOSPHERIC VENT
FOR IN-LINE CONTINUOUS RESSURE APPLICATIONS
DOUBLE CHECK DESIGNS
HOSE
"60 LENGTH
STAINLESS STEEL END FITTINGS
STAINLESS STEEL EXTERNAL JACKET
BRAIDED USDA APPROVED FOODGRADE INTERNAL HOSE
POT FILLER VALVE
NON SCRATCHING/ MARRING TUBE
5.00GPM AT 80 PSI
AERATED STREAM
SYSTEM LIMITS
TEMP: 40°F MIN. TO 140°F MAX.
PRESSURE: 200 PSI MAX. STATIC
SHIPPING WEIGHT
6.5 LBS
NSF 61-9 APPROVED & LISTED
Download
Technical specification
Technical specification
Unique ref.
fisher_70947
Product family
Sanitary
Product group
Single Faucets
Type
Object (single object)
Date of publishing
2013-09-26
Edition number
1
Links
Links
Product url
http://www.fisher-mfg.com/categories/675/products
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
North America
United States
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download