Publish your products
FLEX FINELINE  -  120-2.5.2
FLEX FINELINE  -  120-2.5.2
FLEX FINELINE  -  120-2.5.2
    Flex

    FLEX FINELINE - 120-2.5.2

    Modular solid wall system. DESIGN Wall with V-joints or flush joints between wall sections. One or two layers of wall panels depending on wall type and sound insulation class. Choice of finish on wall panels, normally a smooth, white, durable surface. Is compatible with Flex Door, Flex Frame and Flex Woodline.
    Specification
    • MODULAR DIMENSIONS Standard module width 900 mm. WALL HEIGHT Wall height as required, up to 3,000 mm For higher ceiling heights, contact FLEX. CLADDING 13 mm plasterboard (single or double layer). Standard design, NCS S 0500-N. FINISH Painted, smooth lining paper. Painted, textured fibreglass wall covering. Wallpapered. Wallpapers from our standard collection. FRAMING Steel stud framing, with wall studs and floor and ceiling rails in galvanized steel. Can be reinforced for hanging shelves, TVs, etc. Wall designation Rw (lab dB) Wall thickness (mm) Fire class FF95/1-5-1 35–37* 95 ** FF95/2-5-2 39–41* 95 ** FF120/2-5-2 43–45* 120 ** * Estimated sound reduction in field is dependent on surrounding building components and installations. ** Fire-classified walls available on request.
    Technical specification
    • Unique ref.fine_01-120-252
    • Product familyPartition wall systems
    • Product groupFineline
    • TypeObject (single object)
    • Date of publishing2017-06-12
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGypsum
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit