Publish your products
FLEX WOODLINE
FLEX WOODLINE
FLEX WOODLINE
    Flex

    FLEX WOODLINE

    Modular glazed sections with frame, can also be used in public spaces. DESIGN Glazed sections with frame in choice of NCS colour or veneer. Can be fitted with glazing bars. Standard 56/120 mm. Is compatible with Flex Door, Flex Frame, Flex Fineline, Flex Office and Flex Plainline.
    Specification
    • MODULAR DIMENSIONS Up to 1,400 mm wide as standard. As desired to suit application. WALL HEIGHT Wall height as required. Standard up to 3,000 mm. For higher ceiling heights, contact FLEX. FRAME DIMENSIONS Standard 28×98/28×118 mm. Can be adapted to suit requirements. FINISH Painted in chosen NCS colour. Veneered in oak, birch, maple, beech, pine, etc. Also available in solid wood for public spaces, etc. Standard design, NCS 0500. FRAMING MDF framing, routed at sides for precise and stable installation. Framing is also available in solid wood. GLASS TYPE Chosen to suit safety requirements and sound requirements up to 48 dB. Glass can be supplied screen-printed in chosen pattern, or in colours chosen from the Vanceva range. SOUND Wall designation Rw (lab dB) Glass thickness (mm) FLEX WOODLINE 30 6 FLEX WOODLINE 35 8.76 FLEX WOODLINE 40 12.38 FIRE Can be supplied in fire classes E30, EI30, E60 and EI60.
    Technical specification
    • Unique ref.wood_01
    • Product familyPartition wall systems
    • Product groupWoodline
    • TypeObject (single object)
    • Date of publishing2017-06-12
    • Edition number2
    Related
    • Material mainGlass
    • Material secondaryWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitlePartitions
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit