Publish your products
Tronic Basin mixer WMS wallmounted 160 c/c with spout mounted above

Tronic Basin mixer WMS wallmounted 160 c/c with spout mounted above

A new generation of sensor operated mixers. Perfect for hospitals, schools and other public buildings. All technical parts integrated in the mixer body for easy maintenance. Programmable functions such as hygiene flush, rinsing times and cleaning mode. With WMS (Water Management System). Chrome. 160 c/c. Lead free. RSK 8430561 FMM 16502500 150 c/c RSK 8430562 NRF 4300077 VVS
Specification
  • With WMS (Water Management System). With mixing valve (possible to get drinking water). Vandal safe, solid brass mixer. Battery operation (incl. Battery) possible to convert to mains operation. Energy and watersaving aerator 5l/min. Flush time-out to prevent flooding. 60 sec rinse time via sensor. Cleaning mode via magnetic plate. IP Class 67 on sensor.
Technical specification
  • Unique ref.16501000
  • Product familyElectronic mixers
  • Product groupFM Mattsson Tronic
  • TypeObject (single object)
  • Date of publishing2020-11-23
  • Edition number1
  • Height (mm)147
  • Width (mm)234
  • Depth (mm)150
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.6
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_60_75_08_54
  • Uniclass 2015 DescriptionMixers
  • CSI MasterFormat 2014 Code41 14 33
  • CSI MasterFormat 2014 TitleMixers
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit