Selecting the location and language will prioritise localised information. Continue
Garden Valve

Garden Valve

Self-draining frost proof garden valve. Self-draining with non-return valve. Frost proof even if the hose/and or coupling are left attached. With key. Out of 4MS-approved brass. Chrome. RSK 4316698 NRF 4303724 VVS 743446534
Specification
  • With approved non-return valve. With key. Frost-proof even if the hose/connector is mounted. Can be cutted to suit wall thickness. Max 600 mm. Wallbracket with diagonal screw holes.
Technical specification
  • Unique ref.42930600
  • Collection setGarden valves
  • CollectionFM Mattson Garden Valve
  • TypeObject (single object)
  • Date of publishing2017-05-05
  • Edition number1
  • Height (mm)106
  • Width (mm)66
  • Depth (mm)600
Related
  • Material mainBrass
  • Material secondaryZinc
  • Weight Net (Kg)0.9
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City