Publish your products
9000E II Kitchen Mixer with self-closing handshower and DW-connection

9000E II Kitchen Mixer with self-closing handshower and DW-connection

Kitchen mixer with C-spout, dishwasher connection and self-closing handshower. Ecosafe Mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter.Chrome RSK 8308882 NRF 4300927 80060010 80066000 RSK 8308972 LVI 6258271
Specification
  • EcoSafe® mixer. Cold Start. Soft closing with ceramic cartridge. With selfclosing handshower, sleeve and hose. With dishwasher connector. Adjusable flow control and temperature limiter. Aerator with Eco Flow. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 10 mm connector (stainless steel braided). Hole diameter Ø34-37 mm. Base Ø52 mm.
Technical specification
  • Unique ref.80060000
  • Product familyKitchen Mixers
  • Product groupFM Mattsson 9000E
  • TypeObject (single object)
  • Date of publishing2017-05-05
  • Edition number1
  • Height (mm)384
  • Width (mm)52
  • Depth (mm)233
Related
  • Material mainBrass
  • Material secondaryZinc
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.4
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit