This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

9000E II Safety Mixer for Bath

Unique ref.: 82008500
Brand: FM Mattsson
Product family: Bath and Shower Mixers
Product group: FM Mattsson 9000E
Date of publishing: 2017-05-05
Edition number: 1
Type: Object (single object)
Download (10)
9000E II Safety mixer for bath with swivel spout built-in diverter. Pressure balanced thermostatic mixer with ceramic sealed headwork. Chrome.
VVS 722829234

Safety mixer for bath in a new design. The stylish shape of the mixer supplements the unique functions and the environmental friendly aspect distinguishing the 9000E series. A cleverly engineered technique saves water and energy without compromising on comfort . Centred outlet.

EcoSafe® mixer.
Pressure balanced thermostatic mixer.
Swivel spout with built-in diverter.
With ceramic sealed headwork.
Temperature handle with safety stop at 38°C.
With Eco-function.
Approved non-return valves, EN-Standard EN1717.


Material main: Brass
Material secondary: Zink
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Furnishing Element
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2015 Code: Pr_60_75_08_54
Uniclass 2015 Description: Mixers
CSI MasterFormat 2014 Code: 41 14 33
CSI MasterFormat 2014 Title: Mixers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Material Brass

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Brass

BIMobject®