Publish your products
9000E II Safety mixer for shower "Vaska" 160 c/c
9000E II Safety mixer for shower "Vaska" 160 c/c

    9000E II Safety mixer for shower "Vaska" 160 c/c

    Temperature- and pressure balanced thermostatic shower mixer. EcoSafe Mixer with outlet down. Ceramic on/off valve. Safety stop at 38°. Adjustable temperaturelimiter. Incl. wall bracket for "Vaska" mounting. Chrome. 160 c/c RSK 8342237
    Specification
    • EcoSafe® mixer. With turnable wall bracket for visible pipework 40-160 c/c FMM 2096-1600. With shower connection 1/2" down. Temperature- and Pressure controlled regulating unit. Ceramic sealed headwork. Temperature handle with safety stop at 38°C. Approved non-return valves, EN-standard EN1717. For "Vaska" mounting, add connection nipples FMM 3971-3700.
    Technical specification
    • Unique ref.82141000
    • Product familyShower mixers
    • Product groupFM Mattsson 9000E
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (mm)60
    • Width (mm)303
    • Depth (mm)85
    Related
    • Material mainBrass
    • Material secondaryPlastic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit