Publish your products
9000XE flexi kitchen mixer with integrated electronic dishwasher valve
9000XE flexi kitchen mixer with integrated electronic dishwasher valve
9000XE flexi kitchen mixer with integrated electronic dishwasher valve
9000XE flexi kitchen mixer with integrated electronic dishwasher valve

    9000XE flexi kitchen mixer with integrated electronic dishwasher valve

    LAUNCH IN DECEMBER 2023!

    9000XE is a complete range for kitchens and bathrooms. The range is future-proofed with new energy-saving functions and flow rates and sustainable, lead-free materials that meet current legal and market requirements. The whole range is available in chrome or in brushed chrome – manufactured in Mora by professionals, for professionals and for aspiring professionals.

    9000XE products come in two finishes – chrome or brushed chrome. The material is durable and lead-free, and meets your project’s high sustainability requirements. We are highly committed to ensuring that our mixers have a long lifespan, whichever finish you choose.

    9000XE kitchen mixers have optimised flow rates that meet current legal and market requirements. They are equipped with smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. In addition, these kitchen mixers have a durable chrome or brushed chrome surface finish and suit any kitchen, whatever its size. Choose between a C-spout, a U-spout and a flexi-spout.

    9000XE kitchen mixer with flexi-spout in chrome has a detachable hand shower. With a detachable spout and a choice of jet settings, it is versatile, practical and flexible. 
    This kitchen mixer is lead-free and equipped with our smart, innovative, energy-saving functions such as cold start, soft closing, a temperature limiter function and an energy- and water-saving aerator. The mixer also have an integrated electronic dishwasher valve.

    Chrome. With integrated electronic dishwasher valve. Flexi-spout. Flow; 6 l/min. Art.no: 8614-0010 RSK: 8311622 NRF: 4301034 LVI: 6258351

    Brushed chrome. With integrated electronic dishwasher valve. Flexi-spout. Flow; 6 l/min. Art.no: 8614-0013 RSK: 8311624 NRF: 4301036.                                     

    Specification
      • Cold Start
      • Integrated electronic dishwasher valve.
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Hose, limitation part for 60°, 85°, 110° or 360° included
      • Nozzle with concentrated jet and handshower
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Approved non-return valves, EN-Standard EN1717
      • Lead Free material
      • Hole diameter Ø34-37 mm

    Technical specification
    • Unique ref.861400XX
    • Product familyKitchen Mixers
    • Product group9000XE
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Height (mm)525
    • Width (mm)52
    • Depth (mm)232
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.88
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit