Publish your products
9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer
9000XE Shower mixer

    9000XE Shower mixer

    9000XE shower mixers are a series of mixers in chrome or brushed chrome suitable for all types of showers and bathrooms. All the shower mixers have carefully balanced pressure and temperature regulation, low weight, and noise absorbing as well as energy-saving functions.

    9000XE shower mixer in brushed chrome is the successor to one of our best-selling shower mixers. Its design is as sophisticated as that of its predecessor, but it has been upgraded with double check valves, faster temperature regulation, lower weight and noise absorbing functions.
    The product can be supplemented with a tub spout.

    Chrome. 40 c/c.  Art.no: 8685-0000. RSK: 8362213. 

    Brushed chrome. 40 c/c. Art.no: 8685-0003. RSK: 8362215. 

    Specification
        • Note! 40 c/c
        • With shower connection down
        • Pressure balanced thermostatic mixer
        • With ceramic sealed headwork
        • With wall fixing
        • Temperature handle with safety stop at 38°C
        • With Eco-function
        • Lead Free material
        • Approved non-return valves, EN-Standard EN1717
        • Note! Not for Vaska
    Technical specification
    • Unique ref.868500XX
    • Product familyShower mixers
    • Product groupFM Mattsson 9000XE
    • TypeObject (single object)
    • Date of publishing2023-10-10
    • Edition number1
    • Width (mm)273
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit