Publish your products
H+M Pendant 380
H+M Pendant 380

    H+M Pendant 380

    The H+M Pendant, designed by Christian Hvidt in 1976, is retro at its best with renewed design and technique. The new design has reduced the height of the pendant by 30 mm, and the new version appears light and adjusts to its environment. The technical renovation has resultet in a new shade and a circular lamp type, giving a pleasant and regular light diffusion.

    Available in matt white, black or graphite grey with either E27 base, or with LED

    Technical specification
    • Unique ref.5703646100749
    • Product familyIndoor
    • Product groupPendants & Chandeliers
    • TypeObject (single object)
    • Date of publishing2012-03-06
    • Edition number2
    • Height (mm)210
    • Width (mm)380
    • Depth (mm)300
    Related
    • Material mainMetal
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit