Publish your products
Tema Buen 280
Tema Buen 280
Tema Buen 280

    Tema Buen 280

    Variations on a theme - including LED. Lamps with a past and a future. Naked truths which stand the light of day and the wear and tear of life. The Tema Buen is available in the galvanised version and in graphite grey. The upper half of the screen can be covered to avoid glaring. Design: Niels Enevold
    Technical specification
    • Unique ref.5703646607194
    • Product familyOutdoor
    • Product groupWall- & Ceiling
    • TypeObject (single object)
    • Date of publishing2012-06-14
    • Edition number2
    • Height (mm)135
    • Width (mm)280
    • Depth (mm)280
    Related
    • Material mainGalvanized steel
    • Material secondaryPolycarbonate
    • Designed inDenmark
    • Manufactured inDenmark
    • Weight Net (Kg)5
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit