Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
focuslighting/products/d5ce9c68-999c-4c15-82cf-a5813b8e2bfc
Home
Categories
Lighting
Outside
Sky Wall
Unavailable in United States
Focus Lighting
Follow
Sky Wall
Wall luminaire in the Sky family by AART Designers.
Download
Specification
Specification
Made of cast aluminium and long-life polycarbonate IP66 IK10 C5
Technical specification
Technical specification
Unique ref.
SkyWall
Product family
Outdoor
Product group
SkyPark
Type
Object (single object)
Date of publishing
2016-04-29
Edition number
1
Height (mm)
670
Width (mm)
480
Depth (mm)
553
Links
Links
Product url
https://www.focus-lighting.dk/products/sky-wall/
Installation instructions
http://www.focus-lighting.dk/media/110259/skyvaeg_instructions.pdf
Technical description
http://www.focus-lighting.dk/media/110449/skywall_eng.pdf
Related
Related
Material main
Aluminium
Material secondary
Polycarbonate
Designed in
Denmark
Manufactured in
Denmark
Weight Net (Kg)
9.7
Classification
Classification
BIMobject Category
Lighting - Outside
IFC classification
Light Fixture
UNSPSC name
Lighting pole or post and hardware
UNSPSC code
39111609
Uniclass 2015 Code
EF_70_80
Uniclass 2015 Description
Lighting
Region availability
Europe
Denmark
Germany
Sweden
Similar products
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
Marset Iluminacion
Ginger C IP65
Download
Alcon Lighting
Vandal-Resistant Exterior LED Can Light
Download
Alcon Lighting
In-Ground Driveway Recessed LED Strip Light
Download
Marset Iluminacion
Ginger A IP65
4.4
(
5
)
Download
Simes
Streamline Wall Washer
Download