We are using cookies to provide our services

By using our services you agree to our use of cookies

Pelee Downlight

Unique ref.: pelee-downlight
Brand: Focus Lighting
Product family: Indoor
Product group: Downlight
Width (mm): 160
Height (mm): 20
Date of publishing: 1918-06-19
Edition number: 1
Type: Object (single object)
Download (11)

Pelée Downlight is characterized by the inner conical circles, ensuring a comfortable, non-glaring spread of light.

The inner conical circles of the Pelée downlighters contribute to a comfortable, non-glaring spread of light. The family comprises luminaires to be recessed, surface-mounted, or suspended. 

The many variants make the family flexible and easy to use. 

Material Cast aluminium
Mounting To be recessed
Cut-out Ø149-154 mm in 6-15 mm plates
Ø155-158 mm in 15-35 mm plates
Clearances Horizontally: min 45 mm
Built-in height min 90 mm from lower ceiling edge
Connection Max two cables, 5 x 1.5 mm2, into 5-pole terminal block, 2 x 2.5 mm2
Classification IP20, class I
Weight 0.85 kg


Material main: Aluminium
Material secondary:
Designed in: Denmark
Manufactured in: Denmark
Weight Net (Kg): 1

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
This product is available in:
Europe
  • Denmark
  • Germany
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved