Publish your products
Turn
Turn
Turn
Turn
Turn
Turn

    Turn

    Turn is a new spot light in a minimalist, cylindrical design.  

    The luminaire is flexible and can be adjusted in any direction. 

    Three beam angles: 38, 19, or 12 degrees.

    Technical specification
    • Unique ref.turn
    • Product familyOutdoor
    • Product groupColumns
    • TypeObject (single object)
    • Date of publishing2018-04-24
    • Edition number1
    • Height (mm)196
    • Width (mm)180
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLamp
    • UNSPSC nameLamps and lightbulbs
    • UNSPSC code391016
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Denmark
    Germany
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit