Publish your products
Yoyo Line

Yoyo Line

Yoyo is an elegant line of luminaires that is ideal for office environments, conference rooms, reception areas or open spaces in general. Yoyo Line compliments the popular Yoyo family with its round luminaires for surface mounting and round pendants.

Yoyo Line can de delivered in a large range of colors including the popular Raw Anodized and Raw Untreated.

Specification
  • YOYO Line 
    MaterialCast aluminium
    FinishRaw aluminium
    Raw anodized
    White RAL 9010
    Black Noir 900
    Alu-grey RAL 9006
    Yellow RAL 1032
    Urange RAL 2003
    Blue/green RAL 600
    Squirrel grey RAL 7000
    ShadeDownwards: prismatic
    Upwards: opal or clear
    100% down: white
    Lead3 m 5 x 0,75 mm2
    Suspension2 x 2 m steelwire, 1,2 mm
    ClassificationIP20, Class I
    Weight7,4 kg
Technical specification
  • Unique ref.yoyo-line
  • TypeObject (single object)
  • Date of publishing2026-02-24
  • Edition number1
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLamp

Region availability

Europe
Denmark
Germany
Sweden