Publish your products
eBlitz Wi-Fi
eBlitz Wi-Fi
eBlitz Wi-Fi
eBlitz Wi-Fi
eBlitz Wi-Fi
    Fondital

    eBlitz Wi-Fi

    Thermodynamic fluid filled electric radiator

    EBLITZ WI-FI PLUS

    • Radiator manageable remotely via Android and Apple smartphones
    • Compatible with Google Home and Alexa
    • Aluminium alloy body: low thermal inertia
    • Backlight LCD interface incorporated
    • Energy saving: open window detection function and displayed consumption
    Specification
    • FEATURES

      • Daily and weekly programming with start-up adaptive control
      • Keyboard lock
      • Built-in ON / OFF switch
      • Power reserve >2h

      All models eBlitz Wi-Fi are guaranteed 2 years for electrical components, 10 years on aluminium body from the installation date against manufacturing defects.
    Technical specification
    • Unique ref.eblitz_wifi
    • Product familyRadiators
    • Product groupElectrical Radiators
    • TypeObject (single object)
    • Date of publishing2021-05-18
    • Edition number1
    • Height (mm)583
    • Depth (mm)80
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • ETIM CodeEC000593
    • ETIM NameRadiator (electric)
    • UNSPSC nameRadiators
    • UNSPSC code40101801
    • Uniclass 2015 CodePr_70_60_36_73
    • Uniclass 2015 DescriptionRadiators
    • CSI MasterFormat 2014 Code23 82 29
    • CSI MasterFormat 2014 TitleRadiators
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe Asia South America Oceania Africa North America
    Åland Islands
    Armenia
    Argentina
    Australia
    Algeria
    British Virgin Islands
    Albania
    Azerbaijan
    Bolivia
    New Zealand
    Egypt
    Mexico
    Andorra
    China
    Brazil
    Libya
    Panama
    Austria
    Georgia
    Chile
    Morocco
    Saint Pierre and Miquelon
    Belarus
    Hong Kong
    Colombia
    Reunion
    Belgium
    Iran
    Ecuador
    South Africa
    Bosnia and Herzegovina
    Iraq
    Paraguay
    Tunisia
    Bulgaria
    Israel
    Peru
    Croatia
    Jordan
    Uruguay
    Cyprus
    Kazakhstan
    Venezuela
    Czech Republic
    Kyrgyzstan
    Denmark
    Lebanon
    Estonia
    Mongolia
    Faroe Islands
    Pakistan
    Finland
    Palestine
    France
    Saudi Arabia
    Germany
    Türkiye
    Gibraltar
    Turkmenistan
    Greece
    United Arab Emirates
    Guernsey
    Uzbekistan
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit