Publish your products
Formentera CTFS - RUSSIA
Formentera CTFS - RUSSIA
    Fondital
    Archived

    Formentera CTFS - RUSSIA

    FORMENTERA CTFS
    Formentera CTFS is a wall-hung gas combi instant boiler, with sealed chamber and forced draught. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Touch screen user interface
    - Room temperature can be set from the boiler if an external probe is installed
    - 26-plate DHW heat exchanger
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Boiler hydraulic replacement kit

    Specification
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Integrated safety and modulation electronic board
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★

    Technical specification
    • Unique ref.formentera_ctfs_ru
    • Product familyRussia Products
    • Product groupBoilers and Radiators for Russia
    • TypeObject (single object)
    • Date of publishing2020-08-05
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit