Publish your products
Itaca CTFS
Itaca CTFS
Itaca CTFS
Itaca CTFS
    Fondital

    Itaca CTFS

    ITACA CTFS
    Itaca CTFS is a wall-hung combi gas instant boiler with sealed chamber and forced draught. The boiler is equipped with a touch screen user interface and the ""DHW comfort"" function that keeps plate exchanger warm to ensure prompt response in case of domestic hot water request.

    PLUS
    - Touch screen user interface
    - ★★★ efficiency DHW in "comfort" mode
    - Control of 2 heating zones fitted as standard via temperature probes
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Thermally insulated 26-plate DHW heat exchanger
    - Boiler hydraulic replacement kit

    Specification
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Double circuit filling system: automatic or manual
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Integrated safety and modulation electronic board
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★★
      - DHW “Comfort” function: ★★★

      This model is ONLY available for EXTRA EU countries

    Technical specification
    • Unique ref.itaca_ctfs
    • Product familyBoilers
    • Product groupWall-hung and floor-standing boilers
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    • Height (mm)750
    • Width (mm)420
    • Depth (mm)315
    Related
    • Material mainAluminium
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • ETIM CodeEG015210
    • ETIM NameBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08
    • Uniclass 2015 DescriptionBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 15 00
    • OmniClass TitleHVAC Heating Units
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Asia South America Oceania Europe Africa North America
    Armenia
    Argentina
    Australia
    Belarus
    Algeria
    British Virgin Islands
    Azerbaijan
    Bolivia
    New Zealand
    Moldova
    Egypt
    Mexico
    China
    Brazil
    Serbia
    Libya
    Panama
    Georgia
    Chile
    Ukraine
    Morocco
    Saint Pierre and Miquelon
    Hong Kong
    Colombia
    Reunion
    United States
    Iran
    Ecuador
    Senegal
    Iraq
    Paraguay
    South Africa
    Israel
    Peru
    Tunisia
    Jordan
    Uruguay
    Kazakhstan
    Venezuela
    Kyrgyzstan
    Lebanon
    Mongolia
    Pakistan
    Palestine
    Saudi Arabia
    Syria
    Türkiye
    Turkmenistan
    United Arab Emirates
    Uzbekistan