Unique ref.: | whdhp_ssh |
---|---|
Brand: | Fondital |
Product family: | Storage Water Heaters |
Product group: | Storage Water For Heat Pumps |
Date of publishing: | 2020-11-21 |
Edition number: | 1 |
Type: | Object (single object) |
WHDHP SSH
Combined hybrid storage tank for DHW production and puffer for plant technical water. Specific for combination with systems with air-water heat pumps.
PLUS
- Compact 'space-saving' installation: the puffer is positioned as the base of the accumulation, developing vertically
- Thermometer and wells for probes included in the supply
- Magnesium anode for anodic protection
- Serpentine with large exchange surface - high efficiency
- Inspection flange
TECHNICAL FEATURES
- External painting
- Internal surface coated with vitrification treatment
- Serpentine in carbon steel
- Injected rigid polyurethane thermal insulation
- Upholstery in white skay
Product url: | https://www.fondital.com/it/it/whdhp_ssh |
---|---|
Installation instructions: | https://www.fondital.com/media/files/attachments/4922_IST_BOLLITORE_WHDHP_... |
COBie Product Data Sheet: | |
Product certification: | https://www.fondital.com/it/it/whdhp_ssh |
Technical description: | https://www.fondital.com/media/files/attachments/4922_IST_BOLLITORE_WHDHP_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fondital/product/whdhp_ssh
Material main: | Polyurethane |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Water Heaters |
---|---|
IFC classification: | Tank |
Uniclass 1.4 Code: | L7113 |
Uniclass 1.4 Description: | Hot water storage |
OmniClass Number: | 23-31 29 00 |
OmniClass Title: | Hot Water Heaters |
Name | Value |
---|---|
Capacity | 350 ; 524 l |
Diameter | 790 ; 640 mm |
Height | 2040 ; 1925 mm |
Shipping Weight | 207 ; 156 kg |
BIMobject®