Unique ref.: | whps_bnf_ss |
---|---|
Brand: | Fondital |
Product family: | Storage Water Heaters |
Product group: | Hot Water Storage Tanks |
Date of publishing: | 2021-01-27 |
Edition number: | 1 |
Type: | Object (single object) |
WHPS BNF SS is a hot water storage tank that can be combined with boilers for CH only, to produce domestic hot water, in porcelain-glass steel with single coil.
PLUS
- High efficiency and low operating costs
- Fast storage with abundant and continuous supply of water
- Can be integrated with solar systems
FEATURES
- CFC and HCFC free polyurethane foam rigid insulation
- Magnesium protection anode
- Thermometer for measuring domestic hot water
- Domestic hot water recirculation
- External case in white skay
Product url: | https://www.fondital.com/ww/en/whps_bnf_ss |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fondital/product/whps_bnf_ss
Material main: | |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | HVAC - Water Heaters |
---|---|
IFC classification: | Tank |
Uniclass 1.4 Code: | L7113 |
Uniclass 1.4 Description: | Hot water storage |
OmniClass Number: | 23-31 29 13 |
OmniClass Title: | Hot Water Tank Heaters |
Name | Value |
---|---|
Cold Water Connection Size | 1 in |
Diameter | 600 ; 600 ; 750 mm |
Height | 1705 ; 1615 ; 1215 mm |
Maximum Pressure | 1000000 Pa |
Temperature Range | 95 °C |
BIMobject®