Publish your products
Balance Bench
Balance Bench
Balance Bench

    Balance Bench

    Bold and beautiful in form, the Balance Bench appears suspended in air with its unique cantilever frame. Available in backed and backless versions, this bench is ideal for transportation centers, campuses, and municipal spaces.

    Specification
    • Configuration Options
      Backed and backless benches in nominal 6 foot lengths with integral armrests can be specified with optional intermediate seat dividers and surface mount only.

      Sustainable Materials
      The Balance Bench is crafted from 100% recyclable materials. The cantilever frame is constructed of rustproof solid cast aluminum and seats are made from corrosion-resistant stainless steel.

      Durable Finishes
      High-durability stainless steel seats are available with natural Sandstone or Satin finishes, or a durable powdercoat finish. The corrosion-resistant powdercoated aluminum frame and seats are available in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Technical specification
    • Unique ref.Balance-Bench
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-07-30
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit