Publish your products
Hypha Table
Hypha Table
Hypha Table
Hypha Table

    Hypha Table

    Hypha Tables blend seamlessly into any outdoor setting, whether used individually or in combination with Hypha Benches. Defined by gentle curves and rounded edges inspired by natural elements, Hypha Tables harmonize beautifully with their surroundings.

    Specification
    • Design Versatility
      Hypha Tables 37"x37" are designed to coordinate with Hypha Benches but can also be used with chairs. Table bases are powdecoated aluminum and stainless steel. Table tops in powdercoated aluminum or a choice of sustainable hardwoods can be specified with or without umbrella holes. Hypha Tables are available in freestanding and surface mount designs.

      Sustainable Materials
      Hypha reflects our commitment to environmental responsibility. Crafted from 100% recyclable materials, Hypha blends the sustainability benefits of aluminum, stainless steel, and FSC® hardwoods with highly efficient manufacturing processes that minimize material waste and energy use.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes. FSC® 100% Cumaru and FSC® Mix Credit Thermally Modified Red Oak hardwood slats have a natural oiled finish that enhances the wood's rich color and outdoor performance.

    Technical specification
    • Unique ref.Hypha-Table
    • Product familySite Furniture
    • Product groupTables & Table Ensembles
    • TypeObject (single object)
    • Date of publishing2025-08-01
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_30_30_86
    • Uniclass 2015 DescriptionStreet and site tables
    • CSI MasterFormat 2014 Code32 33 43.53
    • CSI MasterFormat 2014 TitleSite Tables
    • OmniClass Number23-11 29 15
    • OmniClass TitleExterior Tables

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit