Publish your products
Tecno RS Seating System
Tecno RS Seating System
Tecno RS Seating System
Tecno RS Seating System
Tecno RS Seating System

    Tecno RS Seating System

    Tecno RS offers stylish and durable seating optimized for public transit and other high-use environments. Made from die-cast aluminum, the system is based on a series of interchangeable components that all attach to a single beam.

    Specification
    • Design Versatility
      Backed, backless, or perch seating units from two to five seats in length can be joined back-to-back or in long continuous runs. Optional armrests can be mounted between seats and/or at bench ends. Surface mount and wall-top mounting configurations available.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum seats, posts, rails, and frames come in a full range of standard and custom colors for easy tailoring to site-specific themes. Die-cast aluminum armrests can be specified in a full powdercoat finish or in a partial powdercoat finish with clear-coated polished aluminum upper surface.

      Ergonomics
      The shape of RS seats was developed to support the natural contours of the human body. The waterfall seat front eliminates compression on the underside of the knees. Slotted seats provide ventilation. The wide range of seat styles allow the system to be tailored to varying comfort requirements for short or long-term waiting.

    Technical specification
    • Unique ref.Tecno-RS-Seating-System
    • Product familySite Furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2025-08-06
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit