Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
froeslev/products/2d6b4c68-0249-4e2d-8bf4-2bfee45424b2
Home
Categories
Walls
Cladding
FT Hjørneliste
Unavailable in United States
Frøslev Træ
Follow
FT Hjørneliste
This product is only available for the Danish market. Høvl Produktbeskrivelse 97 x 97 mm Hjørneprofil, høvlet 4 sider med afrundede, synlige kanter Færdigmål: 90 x 90 mm hhv 56 x 56 mm synlig
Download
Technical specification
Technical specification
Unique ref.
FThjoerneliste
Product family
FT Profiles
Product group
Wall Cladding
Type
Object (single object)
Date of publishing
2015-09-12
Edition number
1
Height (mm)
100
Width (mm)
100
Depth (mm)
95
Links
Links
Product url
http://www.froeslev.dk/Søgeresultater.aspx?q=741
Related
Related
Material main
Wood
Material secondary
Wood
Designed in
Denmark
Manufactured in
Denmark
Classification
Classification
BIMobject Category
Walls - Cladding
IFC classification
Wall
Region availability
Europe
Denmark
Germany
Similar products
PAC-CLAD | Petersen
1/2" & 7/8" Corrugated Panel
3.7
(
12
)
Download
James Hardie USA
Hardie™ Architectural Panel Siding
Download
Longboard Products
Indoor Screens & Partitions - Privacy Beams
Download
James Hardie USA
Hardie® Trim Boards
Download
Buechel Stone
Mosaic Wall Caldding
Download
PAC-CLAD | Petersen
Board and Batten - Metal Wall Panel & Siding Systems
Download