• FRONTEK
Brand logo

FRONTEK

Greco Gres Group, we are a group of companies with a long tradition in ceramics, whose origins date back to 1940. The experience accumulated over decades in the manufacture of high-tech porcelain and ceramic products has enabled us to position ourselves nationally and internationally as a benchmark in the manufacture of porcelain, ventilated facades, porcelain stoneware and klinker products.

The exclusive Frontek piece, made with extruded porcelain, has excellent technical qualities for cladding facades: great hardness, lightness, high resistance and durability, low water absorption and excellent behavior against climatic and environmental agents.

Its exclusive design, with a honeycomb structure and a longitudinal slit in the upper and lower edge of the piece, ensures the anchorage on various metal substructures, guaranteeing optimal fixing without the need for additional cuts or perforations that may weaken its resistance.

With a weight of 32 kg / m2, the Frontek piece comes in a wide variety of sizes, ranging from 300 x 800 mm to 1000 x 3000 mm.

  • Website
  • frontek.es/
  • Address
  • GRUPO GRECO GRES INTERNACIONAL, 45240, ALAMEDA DE LA SAGRA SPAIN
  • Phone
  • +34925500054

Latest products

View all 40 products in searchBIMobject home
Image for FACADE CLADDING FRONTEK M6002
FRONTEK FACADE CLADDING FRONTEK M6002
Image for FACADE CLADDING FRONTEK W306
FRONTEK FACADE CLADDING FRONTEK W306
Image for FACADE CLADDING FRONTEK S121
FRONTEK FACADE CLADDING FRONTEK S121
Image for FACADE CLADDING FRONTEK S124
FRONTEK FACADE CLADDING FRONTEK S124
Image for FACADE CLADDING FRONTEK LONDRES
FRONTEK FACADE CLADDING FRONTEK LONDRES
Image for FACADE CLADDING FRONTEK SONORA
FRONTEK FACADE CLADDING FRONTEK SONORA