Publish your products
Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)
Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)
Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)
Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)
Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)

    Furniture Pipeline Ames Industrial Vintage 8-Inch Decorative Single Wall Mount Floating Pipe Shelf (Dark Brown Stained Wood)

    The Ames decorative wall mounted single pipe shelf adds an industrial minimalist elegance, anywhere its placed. It offers the perfect shelf space on a beautifully finished reclaimed solid wood shelf. This single decorative pipe shelf design is great for perching a plant, favorite photo, or some lavender scented candles. OUR PROMISE For every Ames decorative pipe shelf you purchase, Furniture Pipeline promises to plant seven trees on your behalf in areas such as Madagascar, Haiti and Nepal. DISCLAIMER Wood is a product of nature- and as such will display natural characteristics and variances that are unique to each cut of wood. These characteristics (such as knots) are an integral part of the charm and beauty of real solid wood - no two pieces are alike! This adds to the character of each piece and are not to be misinterpreted as defects. To provide the look and feel of our product we gave our furniture a distressed, reclaimed and aged finish. These finishes can vary in texture and coloration from the color presented on swatches available above.

    • Number of Shelves 1 - 7 trees planted for every product sold
    • Product dimension 7" H x 8" W x 8" D
    • Pipe Frame - Aircraft grade Aluminum / Wood Shelf - Sustainable Paulownia hardwood with Reclaimed aged finish.
    • Product Weight - 1.5 LB / Shelf Weight Capacity - 10 LB
    • Product Warranty 1 year limited warranty excluding wood

    As Featured On Amazon.com

    Technical specification
    • Unique ref.Furniture-Pipeline-SD1-Ames-Industrial-Chic-Decoratitve-Shelf
    • Product familyDecorative Wall Shelves
    • Product groupAmes
    • TypeDocumentation (info)
    • Date of publishing2019-02-18
    • Edition number1
    • Height (inches)7
    • Width (inches)8
    • Depth (inches)8
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Weight Net (Lbs)1.5
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit