We are using cookies to provide our services

By using our services you agree to our use of cookies

Street Square Wall hung WC pan 530x350 mm.

Unique ref.: 05172
Brand: Gala
Product family: Street Square
Product group: WC
Width (mm): 530
Height (mm): 400
Depth (mm): 350
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Wall hung WC pan with horizontal outlet.

Options: Fixed seat, soft closing seat.

Wall-hung WC with a unique design. Wall support frame option available.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Toilets
IFC classification: Sanitary Terminal
UNSPSC name: Toilets
UNSPSC code: 30181505
Uniclass 1.4 Code: L7216
Uniclass 1.4 Description: Toilets
Uniclass 2.0 Code: PR-35-93-94
Uniclass 2.0 Description: Wc Pans
NBS Reference Code: 35-93-94
NBS Reference Description: Wc Pans

All BIM objects are real products from real manufacturers confirmed and approved