Publish your products
Atlas Shower tray. 1000x800 mm.
Gala
Archived

Atlas Shower tray. 1000x800 mm.

Ceramic rectangular shower tray.

ATLAS vitreous china shower tray, with an ergonomic design and anti-slip surface.

Technical specification
  • Unique ref.10815
  • Product familyAtlas
  • Product groupShower tray
  • TypeObject (single object)
  • Date of publishing2015-04-01
  • Edition number1
  • Height (mm)80
  • Width (mm)1000
  • Depth (mm)800
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit