This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Emma Square Washbasin 500x380 mm.

Unique ref.: 27050
Brand: Gala
Product family: Emma Square
Product group: Washbasin
Width (mm): 500
Height (mm): 125
Depth (mm): 380
Date of publishing: 2015-07-31
Edition number: 1
Type: Object (single object)
Download (3)

Over-counter washbasin.

50 cm over-counter wash-basin, without tap hole and overflow.


Material main: Vitreous china
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-35-79-95
Uniclass 2.0 Description: Wash Basin And Trough Water Supply Fittings
NBS Reference Code: 35-79-95
NBS Reference Description: Wash Basin And Trough Water Supply Fittings

BIMobject®