Publish your products
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
Suite Shower tray. 1200x700 mm.
    Gala
    Archived

    Suite Shower tray. 1200x700 mm.

    Rectangular shower tray Surface.

    Colours/Finishes: 01 White, 50 Ivory, 84 Anthracite, 02 Black.

    Conceived for large spaces, the large sized shower tray offers the best design with a minimalist trend.

    Technical specification
    • Unique ref.63442XX
    • Product familySuite
    • Product groupShower tray
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)30
    • Width (mm)1200
    • Depth (mm)700
    Related
    • Material mainEpoxy
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit