Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gala/products/aa59be4a-3a93-4594-88ba-956c57a86683
Home
Categories
Sanitary
Showers
Mezclador termostático para baño y ducha
Available in United States
Gala
Follow
Mezclador termostático para baño y ducha
Mezclador termostático para baño y ducha.
Download
Specification
Specification
Dispositivo de seguridad 38ºC SafeStop. Manetas con tecnología cold-touch para evitar quemaduras. Combinable con Set de ducha 1F. - Ducha de mano de ø 10 cm. 1 función. - Flexo de 170 cm. - Soporte para ducha de mano.
Technical specification
Technical specification
Unique ref.
G3968100
Product family
T-947
Product group
Showers
Type
Object (single object)
Date of publishing
2026-02-12
Edition number
1
Links
Links
Product url
https://www.gala.es/productos/mezclador-termostatico-bano-ducha-G3968100?sku=G3968100
Installation instructions
https://www.gala.es/GalaResourceServlet/resources/getMainResource?idObject=aa036c52f06a48dc41aa5486d6580995
Technical description
https://www.gala.es/gala-services/productSheet30/ES/es/G3968100/
Related
Related
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
1.62
Classification
Classification
BIMobject Category
Sanitary - Showers
Uniclass 2015 Code
Pr_40_20_87_80
Uniclass 2015 Description
Shower thermostatic valves
CSI MasterFormat 2014 Code
10 21 16
CSI MasterFormat 2014 Title
Shower and Dressing Compartments
OmniClass Number
23-15 11 15 13
OmniClass Title
Shower and Dressing Compartments
Similar products
Gala
Emma Square Washstand 480x375 mm.
Download
Gala
Mueble Nero 80 cm 2 cajones conjunto (mueble + lavabo)
Download
Gala
Mitta Bath. 1700x700 mm.
4.3
(
8
)
Download
Gala
GALA-INNOVA. Shower toilet 68,5 x 38,5 cm
Download
Gala
Baby WC pan BTW 415x265
4.0
(
9
)
Download
Gala
Mueble Nero 100 cm 2 cajones conjunto (mueble + lavabo)
Download