Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
gala/products/e5f0d52d-224f-439f-83d3-bacac4f478b2
Home
Categories
Sanitary
Shower trays
Plato de ducha cuadrado
Available in United States
Gala
Follow
Plato de ducha cuadrado
Plato Quantum de 80 x 80 cm.
Download
Specification
Specification
extraplano 27 mm. de altura con desagüe de 90 mm. Fabricado en resina y cargas minerales. Capa exterior de Gel Coat ISO NPG. Antideslizante de Clase III.
Technical specification
Technical specification
Unique ref.
G6663001
Product family
QUANTUM
Product group
Showers
Type
Object (single object)
Date of publishing
2026-02-12
Edition number
1
Height (mm)
80
Width (mm)
80
Depth (mm)
2.7
Links
Links
Product url
https://www.gala.es/productos/plato-ducha-cuadrado-G66630..?sku=G6663001
Installation instructions
https://www.gala.es/GalaResourceServlet/resources/getMainResource?idObject=0f36bec664ff7b0a7acd32568932b9ca
Technical description
https://www.gala.es/gala-services/productSheet30/ES/es/G6663001/
Related
Related
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
25
Classification
Classification
BIMobject Category
Sanitary - Shower trays
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
CSI MasterFormat 2014 Code
10 21 16
CSI MasterFormat 2014 Title
Shower and Dressing Compartments
OmniClass Number
23-15 11 15 13
OmniClass Title
Shower and Dressing Compartments
Similar products
Gala
GALA-INNOVA. Shower toilet 68,5 x 38,5 cm
Download
Gala
Nero columna 30 cm 2P
Download
Gala
Mueble Nero 80 cm 2 cajones conjunto (mueble + lavabo)
Download
Gala
Mitta Bath. 1700x700 mm.
4.3
(
8
)
Download
Gala
Emma Square Washstand 480x375 mm.
Download
Gala
ARIS Wash-basin 55x49 cm.
Download